440N Non-Contact Interlock Switches, SensaGuard

440N-Z21U26H


Representative Rendering, Not The Actual Product

SensaGuard18mm Dia Plastic Barrel Sensor & 18mm Plastic Unique Code Actuator, 25mm(0.98 in.) Assured Sensing Distance, LED Door Indication/Diagnostic , 6 inch Pigtail with 8-Pin Micro (M12) Connector,18 mm Plastic Barrel with 30 mm Plastic Unique Code ActuatorUnique code Actuator

Product Details

PRODUCT TYPE
Product FamilySensaGuard
Style18 mm Plastic Cylindrical Barrel
Housing18mm Dia Plastic Barrel/18 mm Dia Plastic Unique Coded Actuator
General Description18 mm Plastic Barrel
Actuator Type18 mm Plastic Barrel with 30 mm Plastic Unique Code Actuator
Assured Sensing Distance (Make)25 mm (0.98 in)
Safety Outputs2 x PNP, 0.2A, max: Status: ON (+24V DC)
Auxiliary Outputs1 x PNP, 0.2A, max Auxiliary Output
LED Indication for Door Status and TroubleshootingYes
Connection6 inch Pigtail with 8-Pin Micro (M12) Connector
ACCESSORIES
CordsetsCordset: DC Micro (M12), Female, Straight, 8-Pin, PVC Cable, Black, Unshielded, IEC Color Coded, No Connector, 2 meter (6.56 feet), 24AWG

Supporting Documentation and Downloads