Magnetically Coded, MC2, 2 N.C. Solid-State Relay Safety Outputs, 1 x PNP (0.2 A max), Status: OFF (0V DC) Aux Outputs, LED Indicator, 6 inch Pigtail with 8-Pin Micro (M12) Connector
| PRODUCT TYPE | |
|---|---|
| Product Family | Magnetically Coded |
| General Description | MC2 |
| Safety Outputs | 2 Normally Closed (N.C.) Solid State Relays |
| Auxiliary Outputs | 1 x PNP, 0.2A, max: Status OFF (0V DC) |
| LED Indicator | Yes |
| Connection | 6 inch Pigtail with 8-Pin Micro (M12) Connector |
| ACCESSORIES | |
| Cordsets | 889 DC Micro cable |