440N Non-Contact Interlock Switches, SensaGuard

440N-Z21X16H


Representative Rendering, Not The Actual Product

SensaGuard18mm Dia Plastic Barrel Sensor & 18mm Plastic Standard Code Actuator, 15mm(0.59 in.) Assured Sensing Distance , LED Door Indication/Diagnostic , 6 inch Pigtail with 8-Pin Micro (M12) Connector, 18 mm Plastic Barrel with No ActuatorNo Actuator

Product Details

PRODUCT TYPE
Product FamilySensaGuard
Style18 mm Plastic Cylindrical Barrel
Housing18mm Dia Plastic Barrel/18 mm Dia Plastic Standard Coded Actuator
General Description18 mm Plastic Barrel
Actuator Type18 mm Plastic Barrel with No Actuator
Assured Sensing Distance (Make)15 mm (0.59 in)
Safety Outputs2 x PNP, 0.2A, max: Status: ON (+24V DC)
Auxiliary Outputs1 x PNP, 0.2A, max Auxiliary Output
LED Indication for Door Status and TroubleshootingYes
Connection6 inch Pigtail with 8-Pin Micro (M12) Connector
ACCESSORIES
CordsetsCordset: DC Micro (M12), Female, Straight, 8-Pin, PVC Cable, Black, Unshielded, IEC Color Coded, No Connector, 2 meter (6.56 feet), 24AWG

Supporting Documentation and Downloads