
Safety Limit Switch, 22mm Metal, Metal Roller on Adjustable Lever, 2 N.C., BBM, 2 M Bottom Cable
| OPERATOR TYPE SELECTION | |
|---|---|
| Body Style | 22mm Compact Metal Body |
| Operator Type | Metal Roller on Adjustable Lever |
| POSITION SWITCH DATA | |
| Contacts (Safety/Auxiliary) | 2 N.C. |
| Contact Type | Break Before Make |
| Connection Type | 2 M Bottom Cable |
| Voltage Rating | max 240V AC |