
Safety Limit Switch, 22mm Metal, Short Lever with Nylon Roller, 2 N.C., BBM, 4-Pin DC Micro QD
| OPERATOR TYPE SELECTION | |
|---|---|
| Body Style | 22mm Compact Metal Body |
| Operator Type | Short Lever with Nylon Roller |
| POSITION SWITCH DATA | |
| Contacts (Safety/Auxiliary) | 2 N.C. |
| Contact Type | Break Before Make |
| Connection Type | 4-Pin DC Micro QD |
| Voltage Rating | 60V, 3A max |
| ACCESSORY ITEMS | |
| Cordsets | DC Micro (M12) ,Female, Straight, 4-pin ,PVC Cable ,Yellow, Unshielded, IEC Color Coded , No Connector , 5 meter(16.4 feet) |