
Safety Limit Switch, 22mm Metal, Short Lever with Nylon Roller, 1 N.C., 1 N.O., Snap Acting, 2 M Side Cable
| OPERATOR TYPE SELECTION | |
|---|---|
| Body Style | 22mm Compact Metal Body |
| Operator Type | Short Lever with Nylon Roller |
| POSITION SWITCH DATA | |
| Contacts (Safety/Auxiliary) | 1 N.C., 1 N.O. |
| Contact Type | Snap Acting |
| Connection Type | 2 M Side Cable |