MSR117T: 1 N.C , 2 N.C.; 3 N.O., 1 N.C., 24V AC/DC , Automatic/Manual Reset,Fixed Screw Terminals,
| SAFETY RELAY DATA | |
|---|---|
| Inputs | 1 N.C , 2 N.C. |
| Single Wire Safe Input | N/A |
| Logic Configuration | None |
| Immediate Safety Outputs | 3 N.O. |
| Immediate Auxiliary Outputs | 1 N.C. |
| Delayed Safety Outputs | N/A |
| Single Wire Safe Output | N/A |
| Power Supply | 24V AC/DC |
| Removable Terminals | Fixed Screw Terminals |
| Reset | Automatic/Manual Reset |
| SAFETY RELAY INFORMATION | |
| Relay Model | MSR117T |
| Additional Details | |
| Contact Rating | 2 x 5 A or 3 x 4 A |
| Enclosure | 22.5 mm |
| Standard | CE/cULus/c-Tick/TÜV |