MSR131RTP; 4 N.C., 2 N.C, OSSD; 3 N.O., 2 N.C., 2 PNP Solid State, 24V AC/DC , Configured Automatic/Manual or Manual Monitored Reset,Removable Screw Terminals,
| SAFETY RELAY DATA | |
|---|---|
| Inputs | 4 N.C., 2 N.C, OSSD |
| Single Wire Safe Input | N/A |
| Logic Configuration | None |
| Immediate Safety Outputs | 3 N.O. |
| Immediate Auxiliary Outputs | 2 N.C., 2 PNP Solid State |
| Delayed Safety Outputs | N/A |
| Single Wire Safe Output | N/A |
| Power Supply | 24V AC/DC |
| Removable Terminals | Removable Screw Terminals |
| Reset | Configured Automatic/Manual or Manual Monitored Reset |
| SAFETY RELAY INFORMATION | |
| Relay Model | MSR131RP/TP |
| Additional Details | |
| Contact Rating | DC-13 6 A/24V DC, 0.1Hz |
| Enclosure | 45 mm |
| Standard | CE/cULus/BG/c-Tick |