440R Expansion Units, MSR132EDP, 4 N.O. Delayed Safety Outputs, 2 N.C. Auxiliary Outputs, 4s Delay Time, 24V DC Power Supply, Cat. 4 per EN 954-1 (ISO 13849-1) , 22.5 mm Housing Width, Removable Terminals
| SAFETY RELAY DATA | |
|---|---|
| Selection | Select relay by Relay Model Number |
| Select Relay Model | MSR132EDP |
| Delayed Timing | 4s |
| Immediate Safety Outputs | N/A |
| Delayed Safety Outputs | 4 N.O. |
| Immediate Auxiliary Outputs | 2 N.C. |
| Simultaneity | Infinite |
| Power Supply | 24V DC |
| Reset | None / N/A |
| Output Switching Current, AC | 250V AC, 6A |
| Output Switching Current, DC | 24V DC, 3A |
| Category Rating | Cat. 4 per EN 954-1 (ISO 13849-1) |
| Housing Width | 22.5 mm |
| Removable Terminals | Removable |
| RELAY INFORMATION | |
| Relay Model | MSR132EDP |
| Approvals |
|