
MSR142RTP 1 N.C., 2 N.C, OSSD, ; 7 N.O., 4 N.C., 2 PNP Solid State, 115V AC , Configured Automatic/Manual or Manual Monitored Reset,Removable Screw Terminals,
| SAFETY RELAY DATA | |
|---|---|
| Single Wire Safe Input | N/A |
| Logic Configuration | None |
| Immediate Safety Outputs | 7 N.O. |
| Immediate Auxiliary Outputs | 4 N.C., 2 PNP Solid State |
| Delayed Safety Outputs | N/A |
| Single Wire Safe Output | N/A |
| Power Supply | 115V AC |
| Removable Terminals | Removable Screw Terminals |
| Reset | Configured Automatic/Manual or Manual Monitored Reset |
| SAFETY RELAY INFORMATION | |
| Relay Model | MSR142RTP |
| Additional Details | |
| Contact Rating | AC-13 3 A/24V DC |
| Enclosure | 67.5 mm |
| Standard | CE/cULus/c-Tick/TÜV |