
Monitoring Safety Relays w/ Delayed Outputs - MSR138DP, 3 N.O. Delayed Safety Outputs, 0.5 to 10 seconds Delayed Timing, 115V AC
| SAFETY RELAY DATA | |
|---|---|
| Immediate Safety Outputs | 2 N.O. |
| Immediate Auxiliary Outputs | N/A |
| Delayed Safety Outputs | 3 N.O. |
| Delayed Timing | 0.5 to 10 seconds |
| Power Supply | 115V AC |
| Removable Terminals | Removable |
| Reset | Configured Automatic/Manual or Manual Monitored Reset |
| SAFETY RELAY INFORMATION | |
| Relay Model | MSR138DP |