MSR126T: 1 N.C., OSSD; 2 N.O., , 115V AC , Automatic/Manual Reset,Fixed Screw Terminals,
| SAFETY RELAY DATA | |
|---|---|
| Inputs | 1 N.C., OSSD |
| Single Wire Safe Input | N/A |
| Logic Configuration | None |
| Immediate Safety Outputs | 2 N.O. |
| Delayed Safety Outputs | N/A |
| Single Wire Safe Output | N/A |
| Power Supply | 115V AC |
| Removable Terminals | Fixed Screw Terminals |
| Reset | Automatic/Manual Reset |
| SAFETY RELAY INFORMATION | |
| Relay Model | MSR126R/T |
| Additional Details | |
| Contact Rating | DC-13 6 A/24V DC, 0.1Hz |
| Enclosure | 22.5 mm |
| Standard | CE/cULus/c-Tick/BG |