440R Single Function Safety Relays

440R-N23117


Representative Rendering, Not The Actual Product

MSR126T: 1 N.C., OSSD; 2 N.O., , 24V AC/DC , Automatic/Manual Reset,Fixed Screw Terminals,

Product Details

SAFETY RELAY DATA
Inputs1 N.C., OSSD
Single Wire Safe InputN/A
Logic ConfigurationNone
Immediate Safety Outputs2 N.O.
Delayed Safety OutputsN/A
Single Wire Safe OutputN/A
Power Supply24V AC/DC
Removable TerminalsFixed Screw Terminals
ResetAutomatic/Manual Reset
SAFETY RELAY INFORMATION
Relay ModelMSR126R/T
Additional Details
Contact RatingDC-13 6 A/24V DC, 0.1Hz
Enclosure22.5 mm
StandardCE/cULus/c-Tick/BG

Supporting Documentation and Downloads