440R Single Function Safety Relays

440R-N23125

MSR127T: 1 N.C., 2 .N.C, OSSD; 3 N.O., 1 N.C., 115V AC , Automatic/Manual Reset,Fixed Screw Terminals,

Product Details

SAFETY RELAY DATA
Inputs1 N.C., 2 .N.C, OSSD
Single Wire Safe InputN/A
Logic ConfigurationNone
Immediate Safety Outputs3 N.O.
Immediate Auxiliary Outputs1 N.C.
Delayed Safety OutputsN/A
Single Wire Safe OutputN/A
Power Supply115V AC
Removable TerminalsFixed Screw Terminals
ResetAutomatic/Manual Reset
SAFETY RELAY INFORMATION
Relay ModelMSR127TP
Additional Details
Contact RatingDC-13 6 A/24V DC, 0.1Hz
Enclosure22.5 mm
StandardCE/cULus/BG

Supporting Documentation and Downloads