MSR127R: 1 N.C., 2 .N.C, OSSD; 3 N.O., 1 N.C., 115V AC , Monitored Manual Reset,Fixed Screw Terminals,
| SAFETY RELAY DATA | |
|---|---|
| Inputs | 1 N.C., 2 .N.C, OSSD |
| Single Wire Safe Input | N/A |
| Logic Configuration | None |
| Immediate Safety Outputs | 3 N.O. |
| Immediate Auxiliary Outputs | 1 N.C. |
| Delayed Safety Outputs | N/A |
| Single Wire Safe Output | N/A |
| Power Supply | 115V AC |
| Removable Terminals | Fixed Screw Terminals |
| Reset | Monitored Manual Reset |
| SAFETY RELAY INFORMATION | |
| Relay Model | MSR127TP |
| Additional Details | |
| Contact Rating | DC-13 6 A/24V DC, 0.1Hz |
| Enclosure | 22.5 mm |
| Standard | CE/cULus/BG |