MSR127R: 1 N.C., 2 .N.C, OSSD; 3 N.O., 1 N.C., 24V AC/DC , Monitored Manual Reset,Fixed Screw Terminals,
| SAFETY RELAY DATA | |
|---|---|
| Inputs | 1 N.C., 2 .N.C, OSSD |
| Single Wire Safe Input | N/A |
| Logic Configuration | None |
| Immediate Safety Outputs | 3 N.O. |
| Immediate Auxiliary Outputs | 1 N.C. |
| Delayed Safety Outputs | N/A |
| Single Wire Safe Output | N/A |
| Power Supply | 24V AC/DC |
| Removable Terminals | Fixed Screw Terminals |
| Reset | Monitored Manual Reset |
| SAFETY RELAY INFORMATION | |
| Relay Model | MSR127TP |