MSR127TP: 1 N.C., 2 .N.C, OSSD; 3 N.O., 1 N.C., 230V AC , Automatic/Manual Reset,Removable Terminals,
| SAFETY RELAY DATA | |
|---|---|
| Inputs | 1 N.C., 2 .N.C, OSSD |
| Single Wire Safe Input | N/A |
| Logic Configuration | None |
| Immediate Safety Outputs | 3 N.O. |
| Immediate Auxiliary Outputs | 1 N.C. |
| Delayed Safety Outputs | N/A |
| Single Wire Safe Output | N/A |
| Power Supply | 230V AC |
| Removable Terminals | Removable Terminals |
| Reset | Automatic/Manual Reset |
| SAFETY RELAY INFORMATION | |
| Relay Model | MSR127TP |