MSR127TP: 1 N.C., 2 .N.C, OSSD; 3 N.O., 1 N.C., 24V AC/DC , Automatic/Manual Reset,Removable Spring Clamp Terminals,
| SAFETY RELAY DATA | |
|---|---|
| Inputs | 1 N.C., 2 .N.C, OSSD |
| Single Wire Safe Input | N/A |
| Logic Configuration | None |
| Immediate Safety Outputs | 3 N.O. |
| Immediate Auxiliary Outputs | 1 N.C. |
| Delayed Safety Outputs | N/A |
| Single Wire Safe Output | N/A |
| Power Supply | 24V AC/DC |
| Removable Terminals | Removable Spring Clamp Terminals |
| Reset | Automatic/Manual Reset |
| SAFETY RELAY INFORMATION | |
| Relay Model | MSR127TP |
| Additional Details | |
| Contact Rating | UL: B300 5 A/250V AC, AC-15: 5 A/250V AC , DC-13: 3 A/24V DC , DC-13: 5 A/24V DC, 6 ops/min |
| Enclosure | 22.5 mm |
| Standard | CE, cULus ,TUV ,UKCA |