440R Single Function Safety Relays ; 2 N.O., 2 N.O., 24V AC/DC , Automatic/Manual Reset,Fixed Screw Terminals,
| SAFETY RELAY DATA | |
|---|---|
| Single Wire Safe Input | N/A |
| Logic Configuration | None |
| Immediate Safety Outputs | 2 N.O. |
| Immediate Auxiliary Outputs | 2 N.O. |
| Delayed Safety Outputs | N/A |
| Single Wire Safe Output | N/A |
| Power Supply | 24V AC/DC |
| Removable Terminals | Fixed Screw Terminals |
| Reset | Automatic/Manual Reset |
| SAFETY RELAY INFORMATION | |
| Relay Model | MSR127.IT |