
Bolt Interlock - Dual Key Mechanical, Standard Key Code Labeling, Trap Prim., Free Sec., Retract: 6mm, Extend.: 20mm
| BOLT INTERLOCK DATA | |
|---|---|
| Product Selection | Mechanical |
| Key Code Labeling | Standard Key Code Labeling |
| Key Type | Dual Key |
| Trapped Key Condition | Bolt projected (guard is secured) - 1 key in / 1 key out |
| Bolt Retracted | 6mm (0.23in) |
| Bolt Extended | 20mm (0.78in) |
| CODE DATA | |
| Would you like help entering codes? | No |
| Preferred Availability Key Codes | Only Key Codes A,B,AA,BB are included |
| Primary Key 1 Code | Y |
| Secondary Key 1 Code | Aa |