440T-MKEXE28FKFLFLFLFLFLFLFLFLFLFLFLFLFLFL

Exchange Unit, Standard Key Code Labeling, 1 key in 14 keys out
| OPERATION | |
|---|---|
| Info for Exchange Unit | The key exchange unit (KEX) is used in an interlocking sequence to link together other devices in the Prosafe range and caters to more complex operating sequences. The operating principle is such that no secondary keys can be removed from the unit until all primary keys have been inserted, rotated, and trapped. The primary keys remain trapped until all secondary keys have been re-inserted, rotated, and trapped. It is typically used in applications where there is more than one access way to the hazardous area, and each access way must be open at the same time. The key exchange unit accomplishes this by allowing one or more keys to be inserted which then releases multiple keys out. A typical process may require a rotary key switch to turn a motor off. The key from the rotary switch is removed and inserted into a KEX. The KEX then releases three keys which would allow simultaneous access to the hazard area through three different gates. This KEX is described as 1 key in 3 keys out. The keys in are considered primary codes, so the keys are not included in the KEX. The keys out are considered secondary codes, so the keys are included Key Exchange Units have a range of standard units in various combinations and incorporate Primary keys in release secondary keys simultaneously on units up to six ways and Replaceable code barrel assemblies |
| EXCHANGE UNIT DATA | |
| Key Code Labeling | Standard Key Code Labeling |
| Number Of Keys | 15 way |
| Keys In And Out | 1 key in 14 keys out |
| CODE DATA | |
| Would you like help entering codes? | No |
| Please Wait | Note that when filling out keycodes for exchange units with large number of keys, the verification process can take up to 60 seconds after entering in a keycode. Please be patient. |
| Key 1 Code | Fk |
| Key 2 Code | Fl Secondary Key 1 |
| Key 3 Code | Fl |
| Key 4 Code | Fl |
| Key 5 Code | Fl |
| Key 6 Code | Fl |
| Key 7 Code | Fl |
| Key 8 Code | Fl |
| Key 9 Code | Fl |
| Key 10 Code | Fl |
| Key 11 Code | Fl |
| Key 12 Code | Fl |
| Key 13 Code | Fl |
| Key 14 Code | Fl |
| Key 15 Code | Fl |