Multi Key Rotary Switch - Panel Mounted, Standard Key Code Labeling, 4 N.O. Contacts, 40 Amp Current
| OPERATION | |
|---|---|
| Info for Rotary Switch | The rotary switches are used for electrical isolation of machinery to improve safe access and also as teach boxes in robot cells. Once the power has been turned off, the key can then be withdrawn and used in the next sequence of operation such as unlocking an access hatch or allowing valves to be operated. The rotary switch can either be mounted in a panel or purchased in an enclosure. The rotary switch is available with 4 poles, either 4 N.O. or 2 N.C. and 2 N.O. The 100 A 4 N.O. switch has 3 contacts rated at 100 A and 1 contact rated at 20 A The rotary trapped key interlock switches have Direct drive operation — positively opens contacts, Up to 100 A isolation, 4 N.O., 2 N.O. and 2 N.C., 3 N.O./1 N.C., 3 N.O., or 3 N.C. and neutral contacts Replaceable code barrel assembly |
| ROTARY SWITCH DATA | |
| Key Code Labeling | Standard Key Code Labeling |
| Trapped Key Interlock Type | Multi Key Rotary Switch - Panel Mounted |
| Number of Keys | 3 keys out |
| Contacts | 4 N.O. |
| Current | 20 Amp |
| CODE DATA | |
| Would you like help entering codes? | No |
| Preferred Availability Key Codes | Only Key Codes A,B,AA,BB are included |
| Key 1 Code | Aa |
| Key 2 Code | Aa Secondary Key 1 |
| Key 3 Code | Aa |