440T Rotary Switch

440T-MRKSE100E


Representative Rendering, Not The Actual Product

Single Key Rotary Switch - Enclosure Mounted, Standard Key Code Labeling, 4 N.O Contacts, 20 Amp Current

Product Details

OPERATION
Info for Rotary SwitchThe rotary switches are used for electrical isolation of machinery to improve safe access and also as teach boxes in robot cells. Once the power has been turned off, the key can then be withdrawn and used in the next sequence of operation such as unlocking an access hatch or allowing valves to be operated. The rotary switch can either be mounted in a panel or purchased in an enclosure. The rotary switch is available with 4 poles, either 4 N.O. or 2 N.C. and 2 N.O. The 100 A 4 N.O. switch has 3 contacts rated at 100 A and 1 contact rated at 20 A The rotary trapped key interlock switches have Direct drive operation — positively opens contacts, Up to 100 A isolation, 4 N.O., 2 N.O. and 2 N.C., 3 N.O./1 N.C., 3 N.O., or 3 N.C. and neutral contacts Replaceable code barrel assembly
ROTARY SWITCH DATA
Key Code LabelingStandard Key Code Labeling
Trapped Key Interlock TypeSingle Key Rotary Switch - Enclosure Mounted
Number of Keys1 key out
Contacts4 N.O.
Current20 Amp
CODE DATA
Would you like help entering codes?No
Preferred Availability Key CodesOnly Key Codes A,B,AA,BB are included
Key 1 CodeE

Supporting Documentation and Downloads