
Switchgear Adaptor, +/-90° to Trap
| OPERATION | |
|---|---|
| Info for Switchgear Adaptor | The switch gear adaptor is used to interlock preparatory switch gear applications or other host equipment such as spool valves. Power is isolated and locked off when the key is rotated and removed. The key can then be used in the next sequence of operation |
| SWITCHGEAR ADAPTOR DATA | |
| Mounting Type | 45° mounting type |
| Operation | +/-90° to Trap |
| CODE DATA | |
| Would you like help entering codes? | No |
| Key 1 Code | Ga |