
Solenoid Release Unit, Standard Key Code Labeling, 24V DC, 4 N.O., Current: 20 Amp
| OPERATION | |
|---|---|
| Info for SRU | The solenoid release unit is used for electrical isolation of machinery to improve safe access. It consists of a rotary power switch and a solenoid. The trapped key can be removed once an external signal is given to its internal solenoid locking mechanism. An indicator light on the solenoid release unit indicates when the trapped key can be removed; that is, when power is applied to the solenoid. The solenoid signal only needs to be present when key removal is necessary. The solenoid is rated for 100% duty cycle. Power to the solenoid can be removed after the trapped key is removed. Rotating the trapped key causes the isolating power switch to change state; the normally open contacts open and the normally closed contacts (if applicable) will close. The trapped key can then be used in the next sequence of the operation. The trapped key solenoid release units have Direct drive positively opens contacts with Integral solenoid monitoring. The Key is trapped until release signal is applied |
| SOLENOID RELEASE DATA | |
| Number of Keys | Single key out |
| Key Code Labeling | Standard Key Code Labeling |
| Voltage | 24V DC |
| Contacts | 4 N.O. |
| Current | 20 Amp |
| CODE DATA | |
| Would you like help entering codes? | No |
| Preferred Availability Key Codes | Only Key Codes A,B,AA,BB are included |
| Key 1 Code | Fc |