
440T Miniature Valve Interlock, Miniture Valve Interlock, Size: 0.25in BSP, Status: Key Free/Locked Closed, Code 1 Position 1 - Code G, Code 1 Position 2 - Code B, Standard Key Code Labeling , 0.25in BSP , Key Free/Valve Locked Closed
| OPERATION | |
|---|---|
| Info for MVTKIS | The miniature valve trapped key interlock switches have Direct drive operation, Direct body mounting with security screws, Supplied with 0.25…2-inch chrome-plated brass valves, can be Locked open or locked closed, with standard weatherproof stainless steel Replaceable code barrel assembly |
| MINITURE VALVE INTERLOCK DATA | |
| Key Code Labeling | Standard Key Code Labeling |
| Valve Size | 0.25in BSP |
| Valve Status | Key Free/Valve Locked Closed |
| CODE DATA | |
| Would you like help entering codes? | No |
| Key 1 Code | Gb |