
EX Lifeline 4 Explosion proof cable pull and Pushbutton actuated safety Interlock switch, Cable and Push Button Actuated Emergency Stop, 2 Normally Closed, 2 Meter Cable (6.5 ft)
| Product Family Selection | |
|---|---|
| Hazardous Location Product Required? | Yes |
| Ratings |
|
| Certifications | ATEX |
| 440 Ex Range | The 440 Ex Range family of safety switches are specifically designed for potentially explosive atmospheres. They incorporate housing construction and sealed flameproof contact blocks that conform to: |
| Product Family | EX Lifeline 4 Explosion proof cable pull and Pushbutton actuated safety Interlock switch |
| Model Type | Cable and Push Button Actuated Emergency Stop |
| Contacts (Safety/Auxiliary) | 2 Normally Closed |
| Connection | 2 Meter Cable (6.5 ft) |