
440E Lifeline Emergency Cable Pull Switches - Lifeline 4 (< 75 meter span), With E-Stop, M20 Conduit, 2 N.C. Safety & 1 N.O. Aux Contact, M20 Conduit
| Product Selection | |
|---|---|
| Product Family | Lifeline 4 |
| Type | Lifeline 4 |
| Maximum Cable Length | Up to 75m |
| Contacts | 2 Normally Closed, 1 Normally Open |
| Special Feature | With E-Stop |
| Conduit Entry/Connection Type | M20 Conduit |