Safedge Factory Assembled System - 01725mm, No Controller, 0110S, 1212 aluminum Rail, SET straight entrance with 10m cable, SET straight exit with 10m cable
SAFEEDGE DATA | |
---|---|
Profile | 0110S |
Rail | 1212 aluminum |
Cable Entrance | SET straight entrance with 10m cable |
Termination | SET straight exit with 10m cable |
LENGTH DATA | |
Digit 1 (Ten Thousands) | 0 |
Digit 2 (Thousands) | 1 |
Digit 3 (Hundreds) | 7 |
Digit 4 (Tens) | 2 |
Digit 5 (Ones) | 5 |
Total Length | 1725 mm |
IMPORTANT INFORMATION | |
NOTE: | Controllers can be ordered separately. Please see the 440F Safedge Controller Line for ordering information |