Safedge Factory Assembled System - 00850mm, No Controller, 1610N, 1212 aluminum Rail, RHT right entrance with 2m cable, Series Term. Std. 6.5k Ohm, Mini 0118S: 8k Ohm
SAFEEDGE DATA | |
---|---|
Profile | 1610N |
Rail | 1212 aluminum |
Cable Entrance | RHT right entrance with 2m cable |
Termination | Series Term. Std. 6.5k Ohm, Mini 0118S: 8k Ohm |
LENGTH DATA | |
Digit 1 (Ten Thousands) | 0 |
Digit 2 (Thousands) | 0 |
Digit 3 (Hundreds) | 8 |
Digit 4 (Tens) | 5 |
Digit 5 (Ones) | 0 |
Total Length | 850 mm |
IMPORTANT INFORMATION | |
NOTE: | Controllers can be ordered separately. Please see the 440F Safedge Controller Line for ordering information |