Safedge Factory Assembled System - 01315mm, No Controller, 0310S, No C-Rail (not needed) Rail, LHT left entrance with 10m cable, LHT left exit with 10m cable
SAFEEDGE DATA | |
---|---|
Profile | 0310S |
Rail | No C-Rail (not needed) |
Cable Entrance | LHT left entrance with 10m cable |
Termination | LHT left exit with 10m cable |
LENGTH DATA | |
Digit 1 (Ten Thousands) | 0 |
Digit 2 (Thousands) | 1 |
Digit 3 (Hundreds) | 3 |
Digit 4 (Tens) | 1 |
Digit 5 (Ones) | 5 |
Total Length | 1315 mm |
IMPORTANT INFORMATION | |
NOTE: | Controllers can be ordered separately. Please see the 440F Safedge Controller Line for ordering information |