Safety Mat - Yellow, 350mm ( 1.15 ft.) x 1600mm ( 5.25 ft.), One 9.1m (30 ft.) 4-wire cbl. w/M12 male connector, exit upper left, No Trim, No Controller
SAFETY MAT DATA | |
---|---|
NOTE | The length of side A should be equal to or shorter than the length of side B. The maximum length of A is 1000mm when the length of B is greater than 1500mm. Examples (A x B): 1000 x 1450; 1000 x 1500; 1000 x 1550; 1000 x 1800 |
"A" Dimension | 350mm ( 1.15 ft.) |
"B" Dimension | 1600mm ( 5.25 ft.) |
Cable Exit | One 9.1m (30 ft.) 4-wire cbl. w/M12 male connector, exit upper left |
Mat Color | Yellow |
IMPORTANT INFORMATION | |
NOTE: |
|