
Safety Mat - Yellow, 600mm (1.97 ft.) x 1200mm ( 3.94 ft.), One 9.1m (30 ft.) 5-wire cbl. w/ M12 male connector, exit upper left for use w/ArmorBlock Guard I/O, No Trim, No Controller
| SAFETY MAT DATA | |
|---|---|
| NOTE | The length of side A should be equal to or shorter than the length of side B. The maximum length of A is 1000mm when the length of B is greater than 1500mm. Examples (A x B): 1000 x 1450; 1000 x 1500; 1000 x 1550; 1000 x 1800 |
| "A" Dimension | 600mm (1.97 ft.) |
| "B" Dimension | 1200mm ( 3.94 ft.) |
| Cable Exit | One 9.1m (30 ft.) 5-wire cbl. w/ M12 male connector, exit upper left for use w/ArmorBlock Guard I/O |
| Mat Color | Yellow |
| IMPORTANT INFORMATION | |
| NOTE: |
|