
Safety Mat - Yellow, 800mm ( 2.62 ft.) x 850mm ( 2.79 ft.), Two 4.5m (15 ft.) 2-wire cables, exit out "B" corners, No Trim, No Controller
| SAFETY MAT DATA | |
|---|---|
| NOTE | The length of side A should be equal to or shorter than the length of side B. The maximum length of A is 1000mm when the length of B is greater than 1500mm. Examples (A x B): 1000 x 1450; 1000 x 1500; 1000 x 1550; 1000 x 1800 |
| "A" Dimension | 800mm ( 2.62 ft.) |
| "B" Dimension | 850mm ( 2.79 ft.) |
| Cable Exit | Two 4.5m (15 ft.) 2-wire cables, exit out "B" corners |
| Mat Color | Yellow |
| IMPORTANT INFORMATION | |
| NOTE: |
|