
Guard Locking Switch - 440G TLS-GD2: TLS-3 GD2 Power to Release with Escape Release, Solenoid Voltage: 24V AC/DC, Solenoid Contacts: 2 Normally Closed, Contacts(Safety and Aux): 2 Normally Closed, 1 Normally Open, Actuator: Standard, Conduit Entry: M20 Conduit
| PRODUCT SELECTION | |
|---|---|
| Product Family | 440G TLS-GD2 |
| Model Type | TLS-3 GD2 Power to Release with Escape Release |
| Contacts (Safety/Auxiliary) | 2 Normally Closed, 1 Normally Open |
| Solenoid Contacts | 2 Normally Closed |
| Solenoid Voltage | 24V AC/DC |
| Actuator | Standard |
| Conduit Entry / Connection Type | M20 Conduit |
| Holding Force (Fzh) | 2000N (450 lbs) |