440G TLS-GD2

440G-T2NBBPH-1R


Representative Rendering, Not The Actual Product

Guard Locking Switch - 440G TLS-GD2: TLS-1 GD2 Power to Release, Solenoid Voltage: 24V AC/DC, Solenoid Contacts: 1 Normally Closed, 1 Normally Open, Contacts(Safety and Aux): 2 Normally Closed, 1 Normally Open, Actuator: No Actuator, Conduit Entry: 8-Pin Micro (M12)

Product Details

PRODUCT SELECTION
Product Family440G TLS-GD2
Model TypeTLS-1 GD2 Power to Release
Contacts (Safety/Auxiliary)2 Normally Closed, 1 Normally Open
Solenoid Contacts1 Normally Closed, 1 Normally Open
Solenoid Voltage24V AC/DC
ActuatorNo Actuator
Conduit Entry / Connection Type8-Pin Micro (M12)
Holding Force (Fzh)2000N (450 lbs)
INTERFACES AND ACCESSORIES
CordsetsDC Micro (M12), Female, Straight, 8-Pin PVC Cable, Black, Unshielded, IEC Color Coded, No Connector, 5 meter (16.4 feet), 24AWG
CordsetsDC Micro (M12), Female, Straight, 8-Pin, PVC Cable, Red, Unshielded, IEC Color Coded, No Connector, 5 meter (16.4 feet)
CordsetsDC Micro (M12), Female, Straight, 5-Pin, PVC Cable, Red, Unshielded, IEC Color Coded, No Connector, 5 meter (16.4 feet)

Supporting Documentation and Downloads