440H Hinge Interlock Switches

440H-E22047


Representative Rendering, Not The Actual Product

Hinge Switch - Ensign 3: Contacts: (Safety/Aux) 3 Normally Closed / None, BBM Preference: , Actuator Shaft: Length: 50MM Diameter: 10MM-Solid, Conduit Entry: M16 Conduit

Product Details

HINGE SWITCH DATA
Product FamilyEnsign 3
Contacts (Safety/Auxiliary)3 Normally Closed / None
Shaft TypeSolid
Actuator ShaftLength: 50MM Diameter: 10MM
Conduit Entry / Connection TypeM16 Conduit
SPECIFICATIONS
StandardIEC 60947-5-1, ISO 14119, ISOTR 12100
Pneumatic FluidCompressed air or neutral gas
Pressure Range2 to 8 Bars
Connection TypePush in fittings for standard 4 mm diameter nylon tube, internal diameter 2.5 mm
Flow Rate138 NL/min.
Mechanical Life1,000,000 Operations
Temperature10 to 60 degrees C (50 to 140 degrees F)

Supporting Documentation and Downloads