Hinge Switch - Ensign 3: Contacts: (Safety/Aux) 2 Normally Closed / 1 Normally Open, BBM Preference: Make Before Break, Actuator Shaft: Length: 30MM Diameter: 16MM-Pre-Bored, Conduit Entry: M16 Conduit
HINGE SWITCH DATA | |
---|---|
Product Family | Ensign 3 |
Contacts (Safety/Auxiliary) | 2 Normally Closed / 1 Normally Open |
BBM or MBB | Make Before Break |
Shaft Type | Pre-Bored |
Actuator Shaft | Length: 30MM Diameter: 16MM |
Conduit Entry / Connection Type | M16 Conduit |
SPECIFICATIONS | |
Standard | IEC 60947-5-1, ISO 14119, ISOTR 12100 |
Pneumatic Fluid | Compressed air or neutral gas |
Pressure Range | 2 to 8 Bars |
Connection Type | Push in fittings for standard 4 mm diameter nylon tube, internal diameter 2.5 mm |
Flow Rate | 138 NL/min. |
Mechanical Life | 1,000,000 Operations |
Temperature | 10 to 60 degrees C (50 to 140 degrees F) |