
GuardShield Safety Light Curtain, Res 14mm, Pt Ht 960mm, 96 Beams, Integrated Laser Alignment
| SAFETY LIGHT CURTAIN DATA | |
|---|---|
| Type of Unit | Pair (Transmitter Tx and Receiver Rx) |
| Integrated Laser Alignment | Yes |
| Protected Height | 960mm (37.8 in) |
| Resolution | 14mm (0.55in.) Scanning Ranges: 0.3 to 7m (0.98...22.9 ft) |
| Beams | 96 |
| System Connector | ArmorBlock Guard I/O M12 (Tx: 4 or 5-pin, Rx: 5-pin) |
| Additional Details | |
| Length | 1156 mm (45.5 in) |