SensaGuardRectangular Plastic Sensor & Rectangular Plastic Standard Code Actuator, 25mm(0.98 in.) Assured Sensing Distance, LED Door Indication/Diagnostic , 6 inch Pigtail with 5-Pin Micro (M12) Connector, Plastic Rectangular Flat Pack Standard Code ActuatorStandard Code Actuator
| PRODUCT TYPE | |
|---|---|
| Product Family | SensaGuard |
| Style | Plastic Rectangular Flat Pack |
| Housing | Rectangular Plastic Housing/Rectangular Plastic Standard Coded Actuator |
| General Description | Plastic Rectangular |
| Actuator Type | Plastic Rectangular Flat Pack Standard Code Actuator |
| Assured Sensing Distance (Make) | 25 mm (0.98 in) |
| Safety Outputs | 2 x PNP, 0.2A, max: Status: ON (+24V DC) |
| Auxiliary Outputs | 1 x PNP, 0.2A, max Auxiliary Output |
| LED Indication for Door Status and Troubleshooting | Yes |
| Connection | 6 inch Pigtail with 5-Pin Micro (M12) Connector |