
SensaGuard- Unique Code Actuator -18 mm Stainless Steel barrel/18 mm actuator, 15mm(0.59 in.) Assured Sensing Distance , LED Door Indication/Diagnostic , 6 inch Pigtail with 5-Pin Micro (M12) Connector, 18 mm Stainless Steel Barrel with 18 mm Stainless Steel Unique Code ActuatorUnique code Actuator
| PRODUCT TYPE | |
|---|---|
| Product Family | SensaGuard |
| Style | 18 mm Stainless Steel Cylindrical Barrel |
| Housing | 18mm Dia Stainless Steel Barrel/18mm Dia Stainless Steel Unique Coded Actuator |
| General Description | 18 mm Stainless Steel Barrel |
| Actuator Type | 18 mm Stainless Steel Barrel with 18 mm Stainless Steel Unique Code Actuator |
| Assured Sensing Distance (Make) | 15 mm (0.59 in) |
| Safety Outputs | 2 x PNP, 0.2A, max: Status: ON (+24V DC) |
| Auxiliary Outputs | 1 x PNP, 0.2A, max Auxiliary Output |
| LED Indication for Door Status and Troubleshooting | Yes |
| Connection | 6 inch Pigtail with 5-Pin Micro (M12) Connector |
| ACCESSORIES | |
| Cordsets | 889 DC Stainless steel Micro cable |