
Safety Limit Switch, 30mm Metal, Dome Plunger, 3 N.C., 1 N.O., BBM, 12-Pin 9 Wire M23 QD
| OPERATOR TYPE SELECTION | |
|---|---|
| Body Style | 30mm Large Metal Body |
| Operator Type | Dome Plunger |
| POSITION SWITCH DATA | |
| Contacts (Safety/Auxiliary) | 3 N.C., 1 N.O. |
| Contact Type | Break Before Make |
| Connection Type | 12-Pin 9 Wire M23 QD |
| ACCESSORY ITEMS | |
| Cordsets | M23, Female, Straight, 12-P/ 9-Con, PVC Cable, Yellow, Unshielded, IEC Color Coded, No Connector, 5 meter (16.4 feet) |