
Safety Limit Switch, 30mm Metal, Adjustable Rubber Roller, 1 N.C., 1 N.O., Snap Acting, 5-Pin Mini QD
| OPERATOR TYPE SELECTION | |
|---|---|
| Body Style | 30mm Large Metal Body |
| Operator Type | Adjustable Rubber Roller |
| POSITION SWITCH DATA | |
| Contacts (Safety/Auxiliary) | 1 N.C., 1 N.O. |
| Contact Type | Snap Acting |
| Connection Type | 5-Pin Mini QD |
| ACCESSORY ITEMS | |
| Cordsets | 889 Mini Cable |