
440R Single Function Safety Relays, 1 N.C.,3 N.O., , 230V AC , Fixed,Monitored Manual Reset
| SAFETY RELAY DATA | |
|---|---|
| Single Wire Safe Input | N/A |
| Logic Configuration | None |
| Immediate Safety Outputs | 3 N.O. |
| Immediate Auxiliary Outputs | 1 N.C. |
| Delayed Safety Outputs | N/A |
| Single Wire Safe Output | N/A |
| Power Supply | 230V AC |
| Removable Terminals | Fixed |
| Reset | Monitored Manual Reset |
| SAFETY RELAY INFORMATION | |
| Relay Model | MSR127RP/TP |