440R Back EMF Monitors

440R-S35014


Representative Rendering, Not The Actual Product

Specialty Safety Relay, Speed Monitoring -, One or Three Phase, 690V (UL 600V) Inputs, 1 N.O., 2 Solid State Auxiliary Outputs, 24V DC,200 mV to 4V

Product Details

SAFETY RELAY INFORMATION
Relay Model SelectedMSR55P
SAFETY RELAY DATA
Power Supply24V DC,200 mV to 4V
InputsOne or Three Phase, 690V (UL 600V)
Safety Outputs3 N.O., 1 N.C.
Auxiliary Outputs1 N.O., 2 Solid State
Removable TerminalsRemovable Screw Type Terminals
Reset TypeManual / Automatic Reset for external faults
Housing Width45 mm

Supporting Documentation and Downloads