
Bolt Interlock - Dual Key Mechanical, Standard Key Code Labeling, Both Keys Trapped, Retracted: 0mm, Extended: 14mm
| BOLT INTERLOCK DATA | |
|---|---|
| Product Selection | Mechanical |
| Key Code Labeling | Standard Key Code Labeling |
| Key Type | Dual Key |
| Trapped Key Condition | Bolt projected (guard is secured) - 2 keys in |
| Bolt Retracted | 0mm |
| Bolt Extended | 14mm (0.55in) |
| CODE DATA | |
| Would you like help entering codes? | No |
| Preferred Availability Key Codes | Only Key Codes A,B,AA,BB are included |
| Primary Key 1 Code | Aa |
| Primary Key 2 Code | Aa |