Bolt Interlock - Dual Key Mechanical, Standard Key Code Labeling, Trap Prim., Free Sec., Retract 13mm, Extend.: 27mm
BOLT INTERLOCK DATA | |
---|---|
Product Selection | Mechanical |
Key Code Labeling | Standard Key Code Labeling |
Key Type | Dual Key |
Operation | Bolt Projected (Guard is secure) |
Bolt Retracted | 13mm (0.51in) |
Bolt Extended | 27mm (1.06in) |
CODE DATA | |
Would you like help entering codes? | No |
Preferred Availability Key Codes | Only Key Codes A,B,AA,BB are included |
Primary Key 1 Code | Na |
Secondary Key 1 Code | Ma |