Bolt Interlock - Dual Key Electrical, Standard Key Code Labeling, Trap Prim., Free Sec., Retract: 6mm, Extend.: 20mm
BOLT INTERLOCK DATA | |
---|---|
Product Selection | Electric |
Key Code Labeling | Standard Key Code Labeling |
Key Type | Dual Key |
Operation | Bolt Projected (Guard is secure) |
Bolt Retracted | 6mm (0.23in) |
Bolt Extended | 20mm (0.78in) |
CODE DATA | |
Would you like help entering codes? | No |
Preferred Availability Key Codes | Only Key Codes A,B,AA,BB are included |
Primary Key 1 Code | A |
Secondary Key 1 Code | b |