
Bolt Interlock - Dual Key Electrical, Standard Key Code Labeling, Trap Prim., Free Sec., Retract 13mm, Extend.: 27mm
| BOLT INTERLOCK DATA | |
|---|---|
| Product Selection | Electric |
| Key Code Labeling | Standard Key Code Labeling |
| Key Type | Dual Key |
| Trapped Key Condition | Bolt projected (guard is secured) - 1 key in / 1 key out |
| Bolt Retracted | 13mm (0.51in) |
| Bolt Extended | 27mm (1.06in) |
| CODE DATA | |
| Would you like help entering codes? | No |
| Preferred Availability Key Codes | Only Key Codes A,B,AA,BB are included |
| Primary Key 1 Code | Aa |
| Secondary Key 1 Code | Ab |