
Trapped Key Interlock Switch, Slamlock, Standard Key Code Labeling, Mechanical, Dual Key, Primary Key Free Insert and rotate Primary Key 90 degrees CW, Rotate Trapped Secondary Key 90 degrees CCW to Release Actuator. Primary Key Trapped, Secondary Eject Key Free
| OPERATION | |
|---|---|
| Info for Slamlock Interlock | The Prosafe Slamlock combines the features of trapped keys with tongue actuated interlocks. When the actuator is inserted into the interlock (guard closed), the trapped key can be rotated and removed. With the key free, the actuator can not be removed thus locking closed the guard door. The trapped key must be re-inserted and rotated 90° to unlock the guard. The Single-key Slamlock (SSL) is used to interlock hatches, guards and doors where full body access is not required.Dual-key Slamlock (DSL) is similar to the single key version but has a secondary key to allow 'two key in' or 'key exchange' conditions. The key exchange version may be used where whole-body access is required, as the secondary key can be used as a personnel key The SlamLock Interlocks, have Multiple Key Options, Direct Drive push/pull operation, Replaceable code barrel assembly, and Tamper resistant screws. The Switches and standard weatherproof Dust Cap are 316L stainless steel construction |
| SLAMLOCK INTERLOCK DATA | |
| Product Selection | Mechanical |
| Key Code Labeling | Standard Key Code Labeling |
| Key Type | Dual Key |
| Trapped Key Condition | Actuator inserted (guard is secure) - 1 key in / 1 ejector key out |
| Actuator | Standard |
| Connection | M20 Conduit Entry |
| CODE DATA | |
| Would you like help entering codes? | No |
| Preferred Availability Key Codes | Only Key Codes A,B are included |
| Key 1 Code | H |
| Key 2 Code | Hh Secondary Key 1 |